IESNA:LM-63-2002
[TEST]P953594
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-835-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23829
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3523.7 3909.6 4250.3 4499.2 4547.4 4276.7 3960.9 3771.1 3744.7 3906.5
4226.9 4619 5049.9 5683.1 6226.1 6582.3 6980.6 7461.3 8026 8555
9004.6 9312.6 9242.6 9020.2 8365.2 6979 5225.7 3511.3 2010 1126.4
753 513.4 222.5 115.1 40.4 0 0
3523.7 3887.8 4236.3 4482.1 4538.1 4278.3 3962.5 3763.3 3730.7 3884.7
4192.7 4570.8 4990.8 5546.2 6149.8 6478.1 6877.9 7327.5 7900 8408.8
8855.2 9180.4 9124.4 8886.4 8318.5 7019.5 5365.7 3623.3 2045.8 1113.9
754.5 530.5 224 130.7 48.2 7.8 0
3523.7 3890.9 4223.8 4488.3 4578.5 4379.4 4060.5 3828.7 3764.9 3866
4132 4454.1 4874.1 5342.4 5944.5 6297.6 6638.3 7044.4 7574.9 8058.7
8534.8 8803.9 8793 8472.5 8066.5 7017.9 5544.6 3744.7 2215.4 1337.9
921 676.7 446.5 284.7 175.8 68.5 0
3523.7 3853.6 4181.8 4446.3 4594.1 4500.7 4216 3956.2 3828.7 3869.1
4054.2 4337.4 4653.2 5004.8 5524.4 5981.8 6341.2 6723.9 7170.4 7690
8141.2 8536.3 8774.3 8757.2 8724.6 8793 8176.9 6708.3 4189.6 1988.2
1253.9 969.2 695.4 449.6 220.9 54.5 0
3523.7 3827.1 4127.4 4402.7 4594.1 4659.4 4475.9 4228.5 4023.1 3951.6
4037.1 4237.8 4494.5 4794.8 5093.5 5557.1 6095.4 6467.2 6944.8 7439.5
7971.6 8421.2 8766.6 9032.6 9144.6 9346.9 9617.6 8811.7 6792.3 3796
1479.5 684.5 462.1 290.9 146.2 18.7 0
3523.7 3799.1 4058.9 4326.5 4545.9 4704.5 4735.7 4594.1 4416.7 4268.9
4237.8 4324.9 4519.4 4729.4 5007.9 5294.2 5785.8 6433 6884.1 7248.2
7721.1 8295.2 8898.8 9437.1 9964.5 10565 11636.9 12763.3 12452.1 10663
7464.4 3642 1159 406 144.7 17.1 0
3523.7 3744.7 3967.1 4200.5 4423 4622.1 4801 4909.9 4922.3 4891.2
4869.5 4914.6 5021.9 5183.7 5396.8 5681.5 6040.9 6510.8 7101.9 7730.5
8348.1 9071.5 9936.5 10873 11943.4 12915.7 14077.9 16008.5 19152.7 20254.1
17453.8 11546.7 5986.5 2828.3 984.8 116.7 0
3523.7 3736.9 3934.5 4139.8 4362.3 4556.8 4759 4937.9 5054.6 5119.9
5191.5 5305.1 5454.4 5644.2 5911.8 6240.1 6618.1 7089.5 7638.7 8287.4
9010.8 9777.8 10647.5 11675.8 12708.8 13754.3 14888.4 16442.6 19309.8 21786.5
20201.2 14151 7581.1 3312.2 1003.4 98 0
3523.7 3698 3862.9 4044.9 4223.8 4419.8 4617.4 4822.8 5034.4 5252.2
5454.4 5683.1 5975.6 6338.1 6840.6 7372.6 7956 8555 9222.4 9978.5
10728.4 11475.1 12235.9 13069.7 13972.1 14854.2 15750.3 16823.7 18424.6 19857.4
18998.6 15381.6 9647.1 4048 857.2 77.8 0
3523.7 3629.5 3744.7 3864.4 3993.6 4130.5 4278.3 4441.6 4626.8 4849.2
5133.9 5465.3 5840.2 6339.6 7000.8 7753.8 8527 9367.1 10288.1 11251.1
12229.6 13125.7 13973.6 14773.3 15476.5 16153.2 16940.4 17813.2 18888.2 18871.1
16733.5 12921.9 7256 2129.8 320.5 45.1 0
3523.7 3559.5 3607.8 3657.5 3708.9 3774.2 3850.4 3934.5 4030.9 4163.1
4337.4 4539.6 4793.2 5160.4 5673.8 6307 7030.4 7783.3 8544.1 9262.9
9919.4 10568.1 11213.7 11836 12388.3 12879.9 13379.3 13940.9 14350.1 13436.9
10978.8 7579.5 3002.6 616.1 169.6 56 0
3523.7 3526.9 3531.5 3545.5 3564.2 3579.7 3606.2 3632.6 3662.2 3705.8
3768 3833.3 3906.5 4038.7 4239.4 4474.3 4811.9 5219.5 5725.1 6268.1
6817.2 7360.2 7910.9 8425.9 8881.7 9287.7 9631.6 9972.3 10015.8 8915.9
7126.8 4925.5 1972.7 393.6 101.1 31.1 0
3523.7 3484.8 3461.5 3427.3 3389.9 3351.1 3299.7 3249.9 3178.4 3088.1
2991.7 2854.8 2730.3 2649.4 2630.7 2669.6 2831.4 3119.3 3486.4 3862.9
4197.4 4463.4 4696.8 4902.1 5054.6 5129.3 5053 4704.5 3971.8 2857.9
1751.8 916.3 348.5 91.8 20.2 0 0
3523.7 3416.4 3287.3 3142.6 2979.2 2773.9 2551.4 2302.5 2050.5 1829.5
1650.6 1506 1392.4 1311.5 1255.5 1201 1159 1148.1 1197.9 1334.8
1496.6 1602.4 1608.6 1516.8 1364.4 1155.9 938.1 709.4 496.3 301.8
177.4 104.2 56 18.7 4.7 0 0
3523.7 3332.4 3102.1 2834.6 2507.8 2170.3 1856 1610.2 1425.1 1267.9
1123.2 989.4 889.9 843.2 819.9 788.8 765.4 743.6 715.6 690.7
672.1 641 594.3 532.1 462.1 390.5 323.6 272.3 228.7 186.7
140 90.2 42 10.9 3.1 0 0
3523.7 3234.4 2896.8 2492.3 2083.1 1719.1 1473.3 1292.8 1126.4 987.9
900.8 849.4 805.9 767 729.6 693.9 658.1 614.5 566.3 524.3
494.7 465.2 437.2 398.3 364 322 286.3 248.9 206.9 161.8
107.3 63.8 29.6 10.9 3.1 0 0
3523.7 3181.5 2745.9 2238.7 1778.2 1481.1 1278.8 1101.5 978.6 919.4
871.2 818.3 765.4 717.2 673.6 631.6 581.8 529 477.6 435.6
401.4 367.2 345.4 325.1 298.7 267.6 233.4 196 150.9 107.3
76.2 45.1 20.2 4.7 0 0 0
3523.7 3105.2 2577.9 2006.9 1585.3 1334.8 1140.4 1017.5 956.8 908.5
860.3 799.6 740.5 683 625.4 567.8 510.3 457.4 415.4 382.7
357.8 336 314.3 284.7 255.1 227.1 194.5 160.2 129.1 102.7
76.2 49.8 17.1 0 0 0 0
3523.7 3058.6 2459.6 1860.7 1492 1257 1082.8 1008.1 963 913.2
860.3 799.6 734.3 665.9 599 533.6 476.1 432.5 401.4 370.3
342.3 312.7 287.8 262.9 238 208.5 175.8 143.1 118.2 93.3
66.9 40.4 9.3 0 0 0 0
3523.7 3016.6 2369.4 1778.2 1454.6 1224.4 1073.5 1020.6 969.2 917.9
866.5 807.4 743.6 675.2 606.7 546.1 496.3 448.1 406 367.2
334.5 298.7 270.7 244.3 214.7 177.4 141.6 118.2 96.5 71.6
48.2 23.3 4.7 0 0 0 0
3523.7 3018.1 2347.6 1756.4 1426.6 1204.1 1076.6 1033 991 939.7
886.8 830.8 773.2 709.4 642.5 578.7 524.3 474.5 432.5 392
350 306.5 270.7 238 202.2 161.8 122.9 102.7 82.5 62.2
40.4 18.7 3.1 0 0 0 0
3523.7 3052.4 2380.3 1778.2 1443.7 1215 1081.2 1037.7 997.2 945.9
894.5 840.1 781 718.7 653.4 588.1 529 479.2 444.9 407.6
356.3 312.7 273.8 239.6 199.1 160.2 122.9 102.7 80.9 60.7
40.4 18.7 4.7 0 0 0 0
